IESNA:LM-63-2002
[TEST]P1434408
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-850-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37051.8
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5642.7 5875.7 6042.1 6033.8 5900.7 5717.6 5276.5 4902.0 4935.2 5193.2 5667.6 6250.2 6974.3 7831.5 9113.1 10378.2 11393.5 12500.4 
13748.8 14780.8 14839.0 14472.8 13490.8 11743.1 8780.2 6466.6 6092.1 4743.8 3229.1 2496.8 1955.8 1398.2 1106.9 873.9 624.2 382.8 
183.1 0.0 
5642.7 5884.0 6050.5 6042.1 5909.0 5725.9 5276.5 4910.3 4935.2 5193.2 5659.3 6233.6 6924.3 7889.7 9287.9 10336.6 11518.4 12517.1 
13740.5 14822.4 14905.6 14539.4 13599.0 11876.2 8888.4 6574.8 6200.3 4935.2 3370.6 2563.3 1980.8 1431.5 1123.5 907.2 682.4 432.8 
199.7 0.0 
5642.7 5859.0 6033.8 6058.8 5950.6 5825.8 5426.3 5035.1 4976.9 5226.5 5626.0 6183.6 6874.4 7723.3 9238.0 10378.2 11518.4 12483.8 
13599.0 14830.7 15221.9 14947.2 14206.5 12716.8 10203.4 7457.0 6999.2 5767.5 4427.6 3179.2 2396.9 1806.0 1348.2 1057.0 815.6 482.7 
233.0 0.0 
5642.7 5850.7 6033.8 6125.4 6050.5 5983.9 5725.9 5301.4 5093.4 5218.2 5576.1 6100.4 6766.2 7573.5 8480.6 9745.7 11002.4 12034.3 
13224.5 14431.2 15338.4 15429.9 14880.6 13790.4 11651.5 8497.3 7973.0 6508.2 5284.8 4186.2 3270.7 2438.5 1797.7 1290.0 982.1 
607.5 258.0 0.0 
5642.7 5867.4 6050.5 6208.6 6258.5 6258.5 6167.0 5875.7 5559.4 5501.2 5742.5 6216.9 6891.0 7706.6 8605.5 9545.9 10744.4 11934.5 
13074.7 14181.6 15288.5 16012.5 15921.0 15213.5 13790.4 10835.9 10136.8 7598.5 5742.5 4644.0 3736.8 2979.5 2413.5 1864.2 1381.5 
982.1 357.9 0.0 
5642.7 5834.1 6025.5 6241.9 6408.3 6516.5 6591.4 6549.8 6383.4 6275.2 6391.7 6741.2 7315.5 8097.8 9038.2 10070.2 11093.9 12026.0 
12991.4 13823.7 14714.2 15737.9 16312.1 16179.0 15346.7 13815.4 13299.4 10586.2 6741.2 4286.1 3295.7 2596.6 1980.8 1548.0 1106.9 
715.7 324.6 0.0 
5642.7 5825.8 6017.2 6266.9 6566.5 6841.1 7074.1 7323.8 7465.3 7556.8 7764.9 8122.8 8655.4 9446.0 10369.8 11360.2 12259.1 13049.7 
13540.7 13965.2 14356.3 14972.2 16062.4 17643.7 18584.2 18767.3 18709.0 17960.0 14730.8 9604.2 5351.4 3420.6 2604.9 1939.1 
1273.3 674.1 266.3 0.0 
5642.7 5792.5 5983.9 6241.9 6566.5 6974.3 7432.0 7939.7 8480.6 9021.6 9437.7 9878.8 10503.0 11243.7 12200.8 13116.3 13956.8 
14489.5 15005.5 15263.5 15538.1 16012.5 16869.7 18242.9 20598.2 22637.2 22703.8 21522.0 18417.7 14830.7 10786.0 6283.5 3428.9 
2263.7 1597.9 1032.0 391.2 0.0 
5642.7 5775.8 5967.2 6233.6 6583.1 6965.9 7440.3 7964.6 8563.9 9171.4 9729.0 10195.1 10802.6 11568.3 12492.1 13399.2 14231.5 
14714.2 15230.2 15521.5 15796.1 16278.8 17119.4 18451.0 20714.7 22653.9 22645.6 21605.2 18550.9 14830.7 10386.5 6042.1 3395.6 
2197.1 1597.9 1057.0 399.5 0.0 
5642.7 5742.5 5933.9 6183.6 6541.5 6941.0 7465.3 8106.1 8896.8 9862.2 10927.5 12092.6 13415.9 14797.4 16054.1 17077.8 17643.7 
17935.0 18068.2 17918.4 17951.7 18276.2 18534.2 18717.3 17726.9 15937.6 15571.4 14489.5 13366.0 10436.4 6191.9 3562.0 2505.1 
1722.8 1298.3 973.7 432.8 0.0 
5642.7 5700.9 5850.7 6100.4 6391.7 6766.2 7257.2 7806.5 8522.3 9379.5 10369.8 11418.5 12683.5 13998.5 15346.7 16536.8 17394.0 
17976.6 18292.9 18359.5 18600.8 19150.1 19790.9 19799.3 18675.7 17127.7 16786.5 15072.1 12026.0 8522.3 5684.3 3795.1 2438.5 
1564.6 1032.0 665.8 274.6 0.0 
5642.7 5692.6 5800.8 6033.8 6300.1 6649.7 7057.5 7548.5 8156.1 8871.8 9787.3 10719.4 11793.0 12833.3 13956.8 14922.3 15596.4 
15921.0 16095.7 16062.4 16154.0 16561.8 17102.8 17202.6 16511.9 15338.4 15105.4 13715.5 11185.5 8455.7 5992.2 4011.4 2521.7 
1539.7 915.5 615.9 224.7 0.0 
5642.7 5676.0 5759.2 5933.9 6150.3 6408.3 6732.9 7115.7 7548.5 8064.5 8663.7 9354.5 10053.6 10719.4 11410.2 12001.1 12342.3 
12325.6 12217.4 11951.1 11743.1 11917.8 12292.3 12550.3 12358.9 11859.6 11726.4 10927.5 9121.5 6866.1 4677.3 3012.7 2147.2 
1531.3 1106.9 749.0 299.6 0.0 
5642.7 5592.7 5576.1 5601.0 5634.3 5617.7 5567.8 5509.5 5409.6 5326.4 5293.1 5309.8 5376.3 5492.9 5700.9 5867.4 5967.2 5909.0 5684.3 
5376.3 5026.8 4727.2 4444.2 4169.6 3811.7 3453.8 3370.6 3079.3 2763.1 2488.4 2247.1 2005.7 1764.4 1481.4 1256.7 998.7 457.7 0.0 
5642.7 5509.5 5359.7 5143.3 4885.3 4602.3 4369.3 4219.5 4152.9 4152.9 4219.5 4302.7 4410.9 4569.1 4685.6 4818.7 4868.7 4852.0 4710.5 
4361.0 3961.5 3587.0 3254.1 2929.5 2638.2 2388.6 2363.6 2230.4 2072.3 1922.5 1772.7 1614.6 1431.5 1215.1 1007.0 774.0 316.3 0.0 
5642.7 5418.0 5076.7 4619.0 4219.5 4028.1 4003.1 4078.0 4136.3 4161.3 4169.6 4161.3 4177.9 4161.3 4144.6 4128.0 4069.7 3961.5 3786.7 
3553.7 3237.5 2937.8 2646.6 2405.2 2213.8 2064.0 2030.7 1922.5 1806.0 1681.1 1531.3 1364.9 1181.8 948.8 690.8 441.1 191.4 0.0 
5642.7 5334.7 4810.4 4202.9 3936.5 3978.2 4136.3 4236.2 4277.8 4277.8 4236.2 4177.9 4094.7 4003.1 3919.9 3820.0 3686.9 3520.4 3345.6 
3154.2 2929.5 2713.1 2521.7 2371.9 2230.4 2097.3 2072.3 1922.5 1831.0 1764.4 1739.4 1606.2 1431.5 1140.2 815.6 499.4 299.6 0.0 
5642.7 5251.5 4552.4 3961.5 3903.3 4103.0 4294.4 4402.6 4427.6 4386.0 4294.4 4177.9 4069.7 3953.2 3778.4 3595.3 3420.6 3270.7 3079.3 
2887.9 2713.1 2563.3 2446.8 2346.9 2163.9 2030.7 2014.0 1930.8 1872.6 2047.3 2122.2 2005.7 1822.6 1531.3 1106.9 765.7 574.3 0.0 
5642.7 5184.9 4369.3 3853.3 3969.8 4227.8 4435.9 4544.1 4560.7 4485.8 4352.7 4186.2 4019.8 3828.4 3636.9 3437.2 3220.8 3004.4 2796.4 
2596.6 2446.8 2338.6 2238.8 2064.0 1955.8 1822.6 1806.0 1722.8 1756.0 1997.4 1905.9 1739.4 1548.0 1306.6 982.1 823.9 599.2 0.0 
5642.7 5110.0 4252.8 3820.0 4003.1 4302.7 4527.4 4644.0 4644.0 4560.7 4394.3 4194.5 3978.2 3711.8 3512.1 3304.0 3029.4 2746.4 2538.4 
2388.6 2322.0 2180.5 2055.7 1914.2 1781.0 1647.9 1631.2 1573.0 1697.8 1781.0 1606.2 1398.2 1206.8 965.4 807.3 740.7 449.4 0.0 
5642.7 5126.7 4219.5 3828.4 4036.4 4352.7 4577.4 4677.3 4677.3 4585.7 4410.9 4202.9 3944.9 3612.0 3370.6 3162.6 2838.0 2571.7 2380.2 
2297.0 2205.5 2105.6 1980.8 1855.9 1722.8 1589.6 1573.0 1548.0 1681.1 1631.2 1431.5 1356.6 1223.4 965.4 782.3 649.2 349.5 0.0 
5642.7 5135.0 4152.9 3811.7 4044.7 4344.4 4552.4 4652.3 4644.0 4544.1 4394.3 4194.5 3911.6 3612.0 3370.6 3145.9 2829.7 2555.0 2346.9 
2297.0 2163.9 2080.6 1939.1 1822.6 1689.5 1573.0 1548.0 1531.3 1664.5 1597.9 1398.2 1306.6 1148.5 857.2 732.4 607.5 316.3 0.0 
